IESNA:LM-63-2002
[TEST]P1200538
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-940-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8281
TILT=NONE
52 -1 1 37 41 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
1146.7 1284.7 1435.9 1585.9 1710.3 1792.4 1833.5 1851.2 1867.7 1890.6
1921.9 1959.6 2008.6 2058.3 2111.9 2184.9 2289.9 2442.8 2668.7 2981.9
3397.7 3946.5 4695 5623.7 6222.7 6077.8 5633.4 5021.9 4361.8 3735.5
3094.8 2388 1634.4 960.7 389.6 98.1 0
1146.7 1294.4 1458.7 1629.8 1765.6 1854.6 1898.5 1911.7 1918.5 1921.9
1930.5 1941.9 1956.7 1963 1983 2027.5 2105.6 2230 2431.4 2727.4
3126.2 3682.4 4519.3 5749.2 7384.8 7905.1 7485.2 6987.2 6436.1 5862.2
5015.6 3919.2 2731.4 1662.9 656.6 209.9 0
1146.7 1316.1 1510 1708 1871.7 1971 1999.5 1981.8 1939.6 1878.6
1811.3 1746.8 1682.9 1623.6 1594.5 1629.3 1781 2050.3 2376 2681.2
2970.5 3307.6 3768.6 4433.2 5705.9 7230.2 6919.3 6180.5 5695.6 5363.6
4890.7 4206.7 3286.5 2287.6 894.5 147.2 0
1146.7 1327.5 1563.1 1778.7 1951 2034.9 2033.2 1960.7 1846.1 1725.1
1610.4 1514.6 1440.4 1397.1 1439.9 1652.7 2014.9 2457.6 2924.8 3417.1
3955.7 4468.5 4958 5525.6 6364.8 7436.1 7644.4 7092.1 6472.6 5837.7
5083.5 4070.9 2871.8 1390.2 544.2 61 0
1146.7 1345.2 1574.5 1801.6 1977.3 2061.7 2025.8 1898 1736.5 1607
1491.8 1399.9 1334.3 1319.5 1443.3 1771.3 2258.5 2870.6 3625.4 4542.7
5548.4 6582.7 7616.4 8545.7 9601.7 10572.6 10818.5 10374.1 9526.9 8396.8
6910.7 4864.4 3157 1745.7 842 97.6 0
1146.7 1346.3 1577.4 1801.6 1971.6 2046.9 2010.4 1886 1725.7 1581.9
1466.7 1376.6 1317.2 1325.8 1498.1 1884.8 2442.8 3174.1 4103.4 5161.1
6239.3 7294.7 8356.3 9450.5 10687.8 11587.5 11638.2 10928.6 9691.8 8055.7
6345.4 4713.3 3080 1791.9 710.2 89.6 0
1146.7 1346.3 1571.7 1787.9 1943.6 2014.9 2006.4 1925.9 1802.1 1666.4
1545.4 1455.3 1393.1 1388 1523.7 1863.7 2362.3 2958.5 3655 4427.5
5199.3 5974.6 6719.6 7468.1 8493.8 9499 9767.7 9267.4 8416.8 7309.5
6073.3 4707.6 3545.5 2111.3 801.5 70.7 0
1146.7 1330.9 1540.9 1737.7 1880.3 1953.3 1976.7 1963.6 1909.4 1827.8
1737.1 1649.8 1574.5 1534 1571.7 1755.9 2090.8 2522.6 2983 3409.7
3821.6 4183.3 4524.4 5001.3 5908.4 6819.5 6701.9 5928.4 5214.1 4582.6
3794.2 2851.2 1912.8 930.4 261.3 31.9 0
1146.7 1330.3 1518 1690.9 1815.8 1885.4 1925.4 1951 1964.1 1968.1
1961.3 1941.9 1917.9 1891.7 1887.7 1933.9 2075.4 2323 2669.8 3064.6
3517 4078.3 4819.9 5782.9 6794.9 6985.5 5925.5 4579.2 3368.1 2452.5
1924.8 1406.2 1020 600.1 167.1 6.8 0
1146.7 1299 1457 1602.5 1708.6 1772.5 1819.8 1860.9 1899.1 1947.6
2000.1 2052.6 2119.3 2183.2 2269.9 2399.4 2586 2852.4 3255.7 3805.6
4477.7 5257.5 6183.9 7219.9 7591.3 7044.2 5751 4315.6 2914.6 2102.2
1520.9 1014.9 611 140.9 3.4 0 0
1146.7 1295.5 1443.9 1569.4 1665.2 1723.4 1766.2 1810.7 1852.9 1901.4
1960.7 2024.6 2103.9 2190.6 2299 2453.6 2667 2955.6 3336.7 3824.5
4456 5213 5914.7 6322 6244.4 5646.6 4538.7 3292.8 2113 1502.1
1036.6 649.8 361.7 78.7 0 0 0
1146.7 1273.3 1407.9 1517.5 1599 1652.7 1689.7 1730.2 1773 1817
1872.3 1938.5 2015.5 2101.1 2203.7 2338.4 2519.2 2758.2 3064 3489
4043 4574.6 4835.3 4745.8 4431.4 3904.3 3073.7 2079.9 1123.3 663.5
365.7 163.7 63.3 8 0 0 0
1146.7 1260.2 1364.6 1441 1498.6 1533.4 1558 1589.9 1617.9 1644.7
1682.3 1732.5 1791.9 1848.9 1909.9 1984.7 2072.5 2178.1 2307.6 2437.1
2476.4 2346.4 2017.2 1631 1200.8 833.5 588.7 425 298.4 214.5
144.9 86.7 48.5 21.7 4 0 0
1146.7 1227.7 1305.2 1362.3 1395.4 1412.5 1424.5 1429.6 1426.2 1413.1
1393.7 1383.4 1372 1344.6 1284.7 1199.1 1110.1 1025.1 952.1 902.5
877.4 854.6 823.2 770.1 729.6 698.3 601.3 487.2 321.7 225.3
160.9 111.8 74.2 31.9 4.6 0 0
1146.7 1195.1 1251.1 1293.3 1316.1 1321.8 1308.7 1273.3 1216.3 1142.1
1062.2 997.8 955.5 929.9 909.3 879.1 835.7 794.1 761.6 744.5
744.5 749 750.2 745.6 712 637.8 559.1 506.6 426.7 342.9
248.7 163.2 89 34.8 2.3 0 0
1146.7 1168.9 1195.7 1226.5 1248.8 1246.5 1216.3 1157.5 1086.2 1019.4
964.1 924.7 901.9 884.8 864.8 834 790.7 738.2 686.9 646.3
624.7 627.5 645.2 657.2 652.6 632.7 589.3 519.1 441 367.4
298.4 234.5 170.6 99.3 42.8 0 0
1146.7 1133.5 1142.1 1163.8 1187.7 1199.1 1181.5 1142.7 1099.3 1060.5
1021.1 976.7 930.4 885.4 841.4 795.2 744.5 690.8 640.1 598.4
561.3 530 503.2 486 480.9 479.2 470.1 449.5 414.2 364.5
281.2 192.8 106.7 56.5 20.5 0 0
1146.7 1110.1 1089 1093.6 1128.4 1172.9 1207.7 1210.5 1186 1147.2
1102.2 1048.5 986.4 920.7 858.6 799.2 742.8 688 638.9 600.7
572.8 554.5 539.7 521.4 493.5 449.5 403.9 370.8 341.1 308.1
264.7 204.8 131.8 76.4 25.1 0 0
1146.7 1082.2 1033.1 1025.7 1059.9 1146.1 1238.5 1281.9 1268.7 1219.7
1160.9 1101 1037.7 967.5 897.4 828.9 764.4 705.1 653.2 613.3
583 561.9 553.4 547.7 535.1 507.7 474.6 437 398.8 354.3
300.1 233.9 172.3 108.4 35.4 0 0
1146.7 1055.4 981.8 945.3 963 1049.7 1176.9 1279 1303.5 1260.7
1189.4 1121 1057.7 991.5 925.9 860.3 795.2 731.9 676.6 634.4
599 575.6 558.5 551.1 540.2 520.3 491.7 459.8 425 386.2
332.6 264.1 194 106.7 33.1 1.1 0
1146.7 1031.4 950.4 902.5 909.3 986.9 1104.4 1207.1 1264.7 1248.8
1188.9 1121 1057.7 994.9 933.3 871.7 807.8 745 690.3 644.1
604.7 577.9 557.9 545.9 533.4 510.6 476.9 440.4 403.9 361.1
308.1 238.5 173.4 92.4 25.1 0 0
1146.7 1026.9 930.4 863.7 851.1 902.5 994.3 1099.3 1168.9 1175.7
1138.7 1081 1024 970.9 918.5 862 802.7 742.8 687.4 640.1
599.6 570.5 545.4 522.6 495.2 454.7 398.2 332.6 271 220.2
170 113.5 69 34.8 2.9 0 0
1146.7 998.9 880.2 786.7 740.5 742.8 771.9 811.2 842.6 859.1
859.1 838.6 812.4 784.4 753.6 721.1 689.1 654.3 612.7 569.9
528.8 482.1 433.6 391.3 348.6 290.9 233.9 192.2 159.2 126.6
93 57.6 26.8 7.4 0 0 0
1146.7 978.4 842 728.5 658.3 628.1 618.4 617.3 613.8 608.7
597.9 577.3 552.8 523.7 489.5 461.5 434.1 413 399.3 393.6
386.2 370.2 344.6 312 273.3 232.8 195.1 162 130.6 102.1
73 41.1 17.7 2.9 0 0 0
1146.7 968.1 816.3 692.6 611 570.5 549.4 531.1 510.6 487.8
467.2 450.7 431.8 416.4 398.2 379.9 360.5 335.4 307.5 284.1
260.1 238.5 219.6 204.8 188.3 167.7 144.9 122.1 97.6 74.7
50.8 31.9 15.4 0.6 0 0 0
1146.7 959.5 800.9 673.7 588.2 542.5 514.6 487.8 462.1 436.4
411.9 390.8 370.8 350.8 332.6 314.9 296.1 276.7 258.4 239
220.8 204.8 190.5 175.1 156.9 140.9 122.7 102.1 78.7 58.2
42.2 25.1 8.6 0 0 0 0
1146.7 967.5 806.1 676.6 584.2 530.5 494.6 467.2 443.8 421
398.2 376.5 354.3 334.3 316 297.8 279 258.4 237.9 216.8
198.5 183.1 170 158.6 147.2 134.6 117.5 98.7 82.1 67.9
52.5 35.9 13.1 0 0 0 0
1146.7 972.1 811.8 680.6 581.9 516.8 478.6 454.1 432.4 409.6
387.9 366.2 346.8 328.6 311.5 293.2 275 254.4 233.9 213.4
195.1 182 171.1 162 151.2 136.3 116.4 99.8 87.3 74.2
58.2 38.8 15.4 4.6 0 0 0
1146.7 972.1 818.1 685.7 580.2 506 465.5 442.1 420.4 398.8
374.8 354.3 336.6 317.2 298.4 279.5 260.1 240.7 221.3 203.1
188.3 178.6 169.4 159.7 144.9 124.4 99.3 87.3 74.7 61
44.5 23.4 9.7 2.3 0 0 0
1146.7 991.5 842.6 709.7 594.4 508.3 462.7 438.1 416.4 398.2
377.1 357.1 337.7 318.9 299.5 280.7 261.3 242.5 224.8 208.8
195.7 185.4 175.1 162.6 144.3 115.2 86.7 74.7 62.8 49.6
35.4 20.5 10.8 4.6 1.1 0 0
1146.7 1002.9 859.1 726.2 607 516.3 465.5 438.7 417.6 398.2
378.2 358.8 340 321.2 302.9 284.7 265.8 247.6 230.5 215.1
201.9 191.1 179.7 165.4 145.5 115.2 85.6 73.6 61 48.5
33.7 20 11.4 5.7 2.9 0 0
1146.7 1007.5 870 740.5 618.4 530.5 467.8 441.5 418.2 401.6
382.8 364 345.7 327.5 309.8 292.7 274.4 256.1 239 221.9
208.2 196.8 184.8 171.7 147.2 116.9 90.7 79.3 66.2 53.1
37.7 22.8 13.7 8.6 5.1 2.3 0
1146.7 1039.4 919.6 795.8 673.2 565.3 489.5 447.3 424.4 406.2
389.6 372.5 355.4 338.3 320.6 302.9 285.2 267 250.4 234.5
220.2 207.1 194 179.1 160.9 137.5 108.4 92.4 78.7 65
49.6 31.4 19.4 12.6 9.1 4.6 0
1146.7 1063.4 964.7 854.6 737.1 625.2 531.7 461.5 426.7 406.2
389.6 373.1 356.5 339.4 322.3 304.1 284.7 267 249.9 233.9
220.8 207.1 192.8 176.8 159.2 139.8 117.5 98.7 85 71.3
57 41.1 21.1 12.6 8 4 0
1146.7 1086.2 1017.2 929.9 832.3 725.1 620.1 519.1 442.7 410.2
390.8 373.1 356.5 339.4 321.2 303.5 284.7 265.8 247.6 228.2
209.9 192.8 176.8 162 149.5 134.6 116.4 97 78.7 64.5
51.9 38.8 21.7 9.7 5.1 1.7 0
1146.7 1122.7 1089.6 1038.8 956.7 862.6 768.4 672.6 548.2 448.4
401 378.8 360.5 342.9 325.7 308.1 289.8 271.5 252.7 232.8
213.9 195.1 178 162 146.6 130.6 113.5 97 78.7 59.9
46.2 32.5 20.5 10.8 5.1 2.3 0
1146.7 1160.3 1167.2 1160.3 1121 1059.4 986.4 905.3 801.5 667.5
528.8 426.1 377.1 354.8 338.3 322.3 305.2 290.4 276.1 259
241.9 220.8 199.7 180.3 164.9 150 164.9 172.9 130.6 104.4
69 50.8 29.1 14.3 6.8 3.4 0
1146.7 1197.4 1247.1 1287.6 1303.5 1291 1250.5 1197.4 1147.8 1088.5
997.8 874.5 730.2 583 463.8 400.5 382.2 368.5 344.6 322.9
306.3 291.5 270.4 255 268.7 279 235 178.6 108.4 81
60.5 43.9 29.7 17.1 8.6 2.9 0
1146.7 1235.1 1328.1 1414.8 1479.2 1516.3 1518.6 1497.5 1477.5 1471.3
1467.3 1450.1 1416.5 1374.3 1320.6 1258.5 1180.3 1105.6 1079.3 1177.5
1390.2 1592.8 1623 1406.8 992.6 588.2 347.4 218.5 151.2 110.7
83.9 60.5 41.1 23.4 9.1 2.3 0
1146.7 1271.6 1402.2 1531.7 1640.1 1709.7 1742.8 1754.2 1765.6 1785.6
1816.4 1856.3 1904.2 1948.2 1992.1 2025.2 2077.7 2171.8 2347.5 2635
3008.1 3412.6 3807.3 4110.8 4146.2 3861.5 3315 2590 1808.4 1130.1
656.6 390.8 222.5 83.9 25.7 1.1 0
1146.7 1284.7 1435.9 1585.9 1710.3 1792.4 1833.5 1851.2 1867.7 1890.6
1921.9 1959.6 2008.6 2058.3 2111.9 2184.9 2289.9 2442.8 2668.7 2981.9
3397.7 3946.5 4695 5623.7 6222.7 6077.8 5633.4 5021.9 4361.8 3735.5
3094.8 2388 1634.4 960.7 389.6 98.1 0
